Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL070X090TF-KP
CNSORDERNO
Model No d x D
PL070X090TF-KP
SD
Shaft diameter d
70 mm
D
Outer diameter D
90 mm
LL
Dimension l
65 mm
LO
Dimension Lo
86 mm
L1
Dimension L1
96 mm
LT
Dimension Lt
106 mm
D1
Dimension D1
119 mm
D2
Dimension D2
113.0 mm
MTNM
Transmissible Torque Mt
5150 N*m
MTKGFM
Transmissible Torque Mt
525.0 kgf*m
PAXKN
Transmissible Thrust Pax
147.00 kN
PAXKGF
Transmissible Thrust Pax
15000 kgf
PMPA
Shaft Contact Pressure P
92 MPa
PKGF
Shaft Contact Pressure P
9.4 kgf/mm^2
P1MPA
Hub Contact Pressure P'
67 MPa
P1KGF
Hub Contact Pressure P'
6.8 kgf/mm^2
LBQ
Locking Bolts: Quantity
9 pcs
LBS
Locking Bolts: Size
M10x25
MANM
Locking Bolts: Tightening Torque Ma
81.30 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
8.30 kgf*m
MASS
Mass
3.05 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions