Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL075X100MG
CNSORDERNO
Model No d x D
PL075X100MG
SD
Shaft diameter d
75 mm
D
Outer diameter D
100.0 mm
LT
Dimension Lt
108.0 mm
LL
Dimension l
63.5 mm
L2
Dimension L2
20.5 mm
W
Dimension W
90 mm
C
Dimension C
98.4 mm
MTNM
Transmissible Torque Mt
2000 N*m
MTKGFM
Transmissible Torque Mt
204 kgf*m
PAXKN
Transmissible Thrust Pax
56.0 kN
PAXKGF
Transmissible Thrust Pax
5710 kgf
PMPA
Shaft Contact Pressure P
30 MPa
PKGF
Shaft Contact Pressure P
3.1 kgf/mm^2
P1MPA
Hub Contact Pressure P'
24 MPa
P1KGF
Hub Contact Pressure P'
2.4 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
750 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
76.6 kgf*m
MASS
Mass
2.72 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions