Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL090X101E
CNSORDERNO
Model No d x D
PL090X101E
SD
Shaft diameter d
90 mm
D
Outer diameter D
101 mm
LT
Dimension Lt
17.0 mm
L
Dimension l
15.0 mm
FOKN
Preload Force Fo
42.2 kN
FOKGF
Preload Force Fo
4310 kgf
FEKN
Actual Locking Force
224.0 kN
FEKGF
Preload Force Fo
22900 kgf
MTNM
Transmissible Torque Mt
2240.0 N*m
MTKGFM
Transmissible Torque Mt
229.00 kgf*m
PAXKN
Transmissible Thrust Pax
50.00 kN
PAXKGF
Transmissible Thrust Pax
5100 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
87 MPa
P1KGF
Hub Contact Pressure P'
8.9 kgf/mm^2
MASS
Mass
215.00 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions