Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL100X114E
CNSORDERNO
Model No d x D
PL100X114E
SD
Shaft diameter d
100 mm
D
Outer diameter D
114 mm
LT
Dimension Lt
21.0 mm
L
Dimension l
18.7 mm
FOKN
Preload Force Fo
59.8 kN
FOKGF
Preload Force Fo
6100 kgf
FEKN
Actual Locking Force
311.0 kN
FEKGF
Preload Force Fo
31700 kgf
MTNM
Transmissible Torque Mt
3450.0 N*m
MTKGFM
Transmissible Torque Mt
352.00 kgf*m
PAXKN
Transmissible Thrust Pax
69.60 kN
PAXKGF
Transmissible Thrust Pax
7100 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
86 MPa
P1KGF
Hub Contact Pressure P'
8.8 kgf/mm^2
MASS
Mass
379.00 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions