User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS140F-90J
CNSORDERNO
Order number
BS140F-90J
S
Size
BS140F
TC
Torque capacity
24400
OI
Max. Overrunning speed - Inner race
300
BO
Bore range
DT
Drag torque
20
MASSINMIN
Mass - Within Torque arm - Min. bore
114
MASSINMAX
Mass - Within Torque arm - Max. bore
104
MASSOUTMIN
Mass - Without Torque arm - Min. bore
84
MASSOUTMAX
Mass - Without Torque arm - Max. bore
74
AG
Amout of grease
0.15
A
127
B
320
C
134
D
207.5
E
170
F
142
G
4.0
H
151
J
1422
K
127
L
76
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.