User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS200F-100J
CNSORDERNO
Order number
BS200F-100J
S
Size
BS200F
TC
Torque capacity
61700
OI
Max. Overrunning speed - Inner race
180
BO
Bore range
DT
Drag torque
44
MASSINMIN
Mass - Within Torque arm - Min. bore
263
MASSINMAX
Mass - Within Torque arm - Max. bore
235
MASSOUTMIN
Mass - Without Torque arm - Min. bore
185
MASSOUTMAX
Mass - Without Torque arm - Max. bore
157
AG
Amout of grease
0.19
A
150
B
430
C
142
D
284.0
E
251
F
150
G
4.0
H
178
J
1829
K
203
L
106
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D