User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS250F-175J
CNSORDERNO
Order number
BS250F-175J
S
Size
BS250F
TC
Torque capacity
147000
OI
Max. Overrunning speed - Inner race
135
BO
Bore range
DT
Drag torque
93
MASSINMIN
Mass - Within Torque arm - Min. bore
692
MASSINMAX
Mass - Within Torque arm - Max. bore
635
MASSOUTMIN
Mass - Without Torque arm - Min. bore
556
MASSOUTMAX
Mass - Without Torque arm - Max. bore
499
AG
Amout of grease
1.4
A
247
B
600
C
229
D
385.0
E
300
F
272
G
21.5
H
283
J
2083
K
305
L
127
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.