User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS270F-200J
CNSORDERNO
Order number
BS270F-200J
S
Size
BS270F
TC
Torque capacity
192000
OI
Max. Overrunning speed - Inner race
125
BO
Bore range
DT
Drag torque
98
MASSINMIN
Mass - Within Torque arm - Min. bore
889
MASSINMAX
Mass - Within Torque arm - Max. bore
828
MASSOUTMIN
Mass - Without Torque arm - Min. bore
692
MASSOUTMAX
Mass - Without Torque arm - Max. bore
631
AG
Amout of grease
1.6
A
267
B
650
C
254
D
415.0
E
344
F
280
G
13.0
H
303
J
2235
K
305
L
140
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.