User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS360F-250J
CNSORDERNO
Order number
BS360F-250J
S
Size
BS360F
TC
Torque capacity
489000
OI
Max. Overrunning speed - Inner race
100
BO
Bore range
DT
Drag torque
157
MASSINMIN
Mass - Within Torque arm - Min. bore
1870
MASSINMAX
Mass - Within Torque arm - Max. bore
1750
MASSOUTMIN
Mass - Without Torque arm - Min. bore
1580
MASSOUTMAX
Mass - Without Torque arm - Max. bore
1460
AG
Amout of grease
1.9
A
292
B
930
C
278
D
585.0
E
490
F
286
G
4.0
H
345
J
2540
K
457
L
152
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.