User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS425F-325J
CNSORDERNO
Order number
BS425F-325J
S
Size
BS425F
TC
Torque capacity
735000
OI
Max. Overrunning speed - Inner race
85
BO
Bore range
DT
Drag torque
216
MASSINMIN
Mass - Within Torque arm - Min. bore
3080
MASSINMAX
Mass - Within Torque arm - Max. bore
2890
MASSOUTMIN
Mass - Without Torque arm - Min. bore
2610
MASSOUTMAX
Mass - Without Torque arm - Max. bore
2420
AG
Amout of grease
3.5
A
380
B
1030
C
396
D
645.0
E
585
F
404
G
4.0
H
433
J
2743
K
508
L
162
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.