User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
BS-F Series
Bill of material
BS465F-350J
CNSORDERNO
Order number
BS465F-350J
S
Size
BS465F
TC
Torque capacity
980000
OI
Max. Overrunning speed - Inner race
80
BO
Bore range
DT
Drag torque
245
MASSINMIN
Mass - Within Torque arm - Min. bore
3770
MASSINMAX
Mass - Within Torque arm - Max. bore
3510
MASSOUTMIN
Mass - Without Torque arm - Min. bore
3160
MASSOUTMAX
Mass - Without Torque arm - Max. bore
2900
AG
Amout of grease
4.4
A
410
B
1090
C
417
D
690.0
E
600
F
432
G
7.5
H
474
J
3048
K
610
L
184
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.