User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL006X012TF
CNSORDERNO
Model No d x D
PL006X012TF
SD
Shaft diameter d
6
D
Outer diameter D
12
LL
Dimension l
10
LO
Dimension Lo
19
L1
Dimension L1
21
LT
Dimension Lt
24
D1
Dimension D1
25
D2
Dimension D2
23.0
MTNM
Transmissible Torque Mt
11
MTKGFM
Transmissible Torque Mt
1.2
PAXKN
Transmissible Thrust Pax
3.78
PAXKGF
Transmissible Thrust Pax
386
PMPA
Shaft Contact Pressure P
186
PKGF
Shaft Contact Pressure P
19.0
P1MPA
Hub Contact Pressure P'
93
P1KGF
Hub Contact Pressure P'
9.5
LBQ
Locking Bolts: Quantity
3
LBS
Locking Bolts: Size
M3x10
MANM
Locking Bolts: Tightening Torque Ma
2.25
MAKGF
Locking Bolts: Tightening Torque Ma
0.23
MASS
Mass
0.05
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.