User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL008X015TF
CNSORDERNO
Model No d x D
PL008X015TF
SD
Shaft diameter d
8
D
Outer diameter D
15
LL
Dimension l
12
LO
Dimension Lo
22
L1
Dimension L1
25
LT
Dimension Lt
29
D1
Dimension D1
27
D2
Dimension D2
24.0
MTNM
Transmissible Torque Mt
26
MTKGFM
Transmissible Torque Mt
2.7
PAXKN
Transmissible Thrust Pax
6.53
PAXKGF
Transmissible Thrust Pax
666
PMPA
Shaft Contact Pressure P
200
PKGF
Shaft Contact Pressure P
20.4
P1MPA
Hub Contact Pressure P'
107
P1KGF
Hub Contact Pressure P'
10.9
LBQ
Locking Bolts: Quantity
3
LBS
Locking Bolts: Size
M4x10
MANM
Locking Bolts: Tightening Torque Ma
4.80
MAKGF
Locking Bolts: Tightening Torque Ma
0.49
MASS
Mass
0.07
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.