Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL009X021M
CNSORDERNO
Model No d x D
PL009X021M
SD
Shaft diameter d
9 mm
D
Outer diameter D
21 mm
LT
Dimension Lt
21 mm
LL
Dimension l
14 mm
L2
Dimension L2
7 mm
L
Dimension L
20 mm
W
Dimension W
22 mm
C
Dimension C
25.4 mm
MTNM
Transmissible Torque Mt
29.40 N*m
MTKGFM
Transmissible Torque Mt
3.00 kgf*m
PAXKN
Transmissible Thrust Pax
6.57 kN
PAXKGF
Transmissible Thrust Pax
670 kgf
PMPA
Shaft Contact Pressure P
150 MPa
PKGF
Shaft Contact Pressure P
15.3 kgf/mm^2
P1MPA
Hub Contact Pressure P'
60 MPa
P1KGF
Hub Contact Pressure P'
6.1 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
16.70 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
1.70 kgf*m
MASS
Mass
0.05 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions