User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL010X024M
CNSORDERNO
Model No d x D
PL010X024M
SD
Shaft diameter d
10
D
Outer diameter D
24
LT
Dimension Lt
22
LL
Dimension l
14
L2
Dimension L2
8
L
Dimension L
21
W
Dimension W
24
C
Dimension C
27.7
MTNM
Transmissible Torque Mt
42.10
MTKGFM
Transmissible Torque Mt
4.30
PAXKN
Transmissible Thrust Pax
8.43
PAXKGF
Transmissible Thrust Pax
860
PMPA
Shaft Contact Pressure P
180
PKGF
Shaft Contact Pressure P
18.4
P1MPA
Hub Contact Pressure P'
68
P1KGF
Hub Contact Pressure P'
6.9
MANM
Locking Bolts: Tightening Torque Ma
24.50
MAKGF
Locking Bolts: Tightening Torque Ma
2.50
MASS
Mass
0.06
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.