User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL012X020TF
CNSORDERNO
Model No d x D
PL012X020TF
SD
Shaft diameter d
12
D
Outer diameter D
20
LL
Dimension l
14
LO
Dimension Lo
23
L1
Dimension L1
26
LT
Dimension Lt
30
D1
Dimension D1
34
D2
Dimension D2
30.0
MTNM
Transmissible Torque Mt
52
MTKGFM
Transmissible Torque Mt
5.3
PAXKN
Transmissible Thrust Pax
8.70
PAXKGF
Transmissible Thrust Pax
888
PMPA
Shaft Contact Pressure P
153
PKGF
Shaft Contact Pressure P
15.6
P1MPA
Hub Contact Pressure P'
92
P1KGF
Hub Contact Pressure P'
9.3
LBQ
Locking Bolts: Quantity
4
LBS
Locking Bolts: Size
M4x10
MANM
Locking Bolts: Tightening Torque Ma
4.80
MAKGF
Locking Bolts: Tightening Torque Ma
0.49
MASS
Mass
0.10
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.