User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL015X019E
CNSORDERNO
Model No d x D
PL015X019E
SD
Shaft diameter d
15
D
Outer diameter D
19
LT
Dimension Lt
6.3
L
Dimension l
5.3
FOKN
Preload Force Fo
10.3
FOKGF
Preload Force Fo
1050
FEKN
Actual Locking Force
13.2
FEKGF
Preload Force Fo
1350
MTNM
Transmissible Torque Mt
22.1
MTKGFM
Transmissible Torque Mt
2.25
PAXKN
Transmissible Thrust Pax
2.94
PAXKGF
Transmissible Thrust Pax
300
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
77
P1KGF
Hub Contact Pressure P'
7.9
MASS
Mass
5.13
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.