User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL015X031M
CNSORDERNO
Model No d x D
PL015X031M
SD
Shaft diameter d
15
D
Outer diameter D
31
LT
Dimension Lt
27
LL
Dimension l
17
L2
Dimension L2
10
L
Dimension L
26
W
Dimension W
32
C
Dimension C
37.0
MTNM
Transmissible Torque Mt
118.00
MTKGFM
Transmissible Torque Mt
12.00
PAXKN
Transmissible Thrust Pax
16.10
PAXKGF
Transmissible Thrust Pax
1640
PMPA
Shaft Contact Pressure P
179
PKGF
Shaft Contact Pressure P
18.3
P1MPA
Hub Contact Pressure P'
81
P1KGF
Hub Contact Pressure P'
8.3
MANM
Locking Bolts: Tightening Torque Ma
60.80
MAKGF
Locking Bolts: Tightening Torque Ma
6.20
MASS
Mass
0.13
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D