User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL016X024TF-KP
CNSORDERNO
Model No d x D
PL016X024TF-KP
SD
Shaft diameter d
16
D
Outer diameter D
24
LL
Dimension l
14
LO
Dimension Lo
24
L1
Dimension L1
30
LT
Dimension Lt
35
D1
Dimension D1
40
D2
Dimension D2
36.5
MTNM
Transmissible Torque Mt
114
MTKGFM
Transmissible Torque Mt
11.6
PAXKN
Transmissible Thrust Pax
14.20
PAXKGF
Transmissible Thrust Pax
1450
PMPA
Shaft Contact Pressure P
187
PKGF
Shaft Contact Pressure P
19.1
P1MPA
Hub Contact Pressure P'
125
P1KGF
Hub Contact Pressure P'
12.7
LBQ
Locking Bolts: Quantity
4
LBS
Locking Bolts: Size
M5x14
MANM
Locking Bolts: Tightening Torque Ma
9.80
MAKGF
Locking Bolts: Tightening Torque Ma
1.00
MASS
Mass
0.16
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.