User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL017X033RE-SS
CNSORDERNO
Model No d x D
PL017X033RE-SS
SD
Shaft diameter d
17
D
Outer diameter D
33
LL
Dimension l
12.0
L2
Dimension L2
16.5
L
Dimension L
19.5
LT
Dimension Lt
23.5
D1
Dimension D1
36.6
MTNM
Transmissible Torque Mt
60.60
MTKGFM
Transmissible Torque Mt
6.20
PAXKN
Transmissible Thrust Pax
6.73
PAXKGF
Transmissible Thrust Pax
687
PMPA
Shaft Contact Pressure P
77
PKGF
Shaft Contact Pressure P
7.9
P1MPA
Hub Contact Pressure P'
40
P1KGF
Hub Contact Pressure P'
4.1
LBQ
Locking Bolts: Quantity
6
LBS
Locking Bolts: Size
M4x14
MANM
Locking Bolts: Tightening Torque Ma
2.2
MAKGF
Locking Bolts: Tightening Torque Ma
0.220
MASS
Mass
0.09
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.