User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL018X026TF-KP
CNSORDERNO
Model No d x D
PL018X026TF-KP
SD
Shaft diameter d
18
D
Outer diameter D
26
LL
Dimension l
18
LO
Dimension Lo
31
L1
Dimension L1
38
LT
Dimension Lt
44
D1
Dimension D1
47
D2
Dimension D2
42.0
MTNM
Transmissible Torque Mt
196
MTKGFM
Transmissible Torque Mt
20.0
PAXKN
Transmissible Thrust Pax
21.60
PAXKGF
Transmissible Thrust Pax
2200
PMPA
Shaft Contact Pressure P
217
PKGF
Shaft Contact Pressure P
22.1
P1MPA
Hub Contact Pressure P'
126
P1KGF
Hub Contact Pressure P'
12.9
LBQ
Locking Bolts: Quantity
4
LBS
Locking Bolts: Size
M6x18
MANM
Locking Bolts: Tightening Torque Ma
16.70
MAKGF
Locking Bolts: Tightening Torque Ma
1.70
MASS
Mass
0.27
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.