User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL019X036M
CNSORDERNO
Model No d x D
PL019X036M
SD
Shaft diameter d
19 mm
D
Outer diameter D
36 mm
LT
Dimension Lt
33 mm
LL
Dimension l
21 mm
L2
Dimension L2
12 mm
L
Dimension L
32 mm
W
Dimension W
36 mm
C
Dimension C
41.6 mm
MTNM
Transmissible Torque Mt
216.00 N*m
MTKGFM
Transmissible Torque Mt
22.00 kgf*m
PAXKN
Transmissible Thrust Pax
22.80 kN
PAXKGF
Transmissible Thrust Pax
2330 kgf
PMPA
Shaft Contact Pressure P
171 MPa
PKGF
Shaft Contact Pressure P
17.4 kgf/mm^2
P1MPA
Hub Contact Pressure P'
80 MPa
P1KGF
Hub Contact Pressure P'
8.2 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
104.00 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
10.60 kgf*m
MASS
Mass
0.19 kg
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions