User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL020X041M
CNSORDERNO
Model No d x D
PL020X041M
SD
Shaft diameter d
20
D
Outer diameter D
41
LT
Dimension Lt
35
LL
Dimension l
23
L2
Dimension L2
12
L
Dimension L
34
W
Dimension W
41
C
Dimension C
47.3
MTNM
Transmissible Torque Mt
245.00
MTKGFM
Transmissible Torque Mt
25.00
PAXKN
Transmissible Thrust Pax
24.90
PAXKGF
Transmissible Thrust Pax
2540
PMPA
Shaft Contact Pressure P
156
PKGF
Shaft Contact Pressure P
15.9
P1MPA
Hub Contact Pressure P'
71
P1KGF
Hub Contact Pressure P'
7.2
MANM
Locking Bolts: Tightening Torque Ma
129.00
MAKGF
Locking Bolts: Tightening Torque Ma
13.20
MASS
Mass
0.27
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.