Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL024X028E
CNSORDERNO
Model No d x D
PL024X028E
SD
Shaft diameter d
24 mm
D
Outer diameter D
28 mm
LT
Dimension Lt
6.3 mm
L
Dimension l
5.3 mm
FOKN
Preload Force Fo
8.2 kN
FOKGF
Preload Force Fo
840 kgf
FEKN
Actual Locking Force
21.2 kN
FEKGF
Preload Force Fo
2160 kgf
MTNM
Transmissible Torque Mt
56.8 N*m
MTKGFM
Transmissible Torque Mt
5.80 kgf*m
PAXKN
Transmissible Thrust Pax
4.70 kN
PAXKGF
Transmissible Thrust Pax
480 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
84 MPa
P1KGF
Hub Contact Pressure P'
8.6 kgf/mm^2
MASS
Mass
7.85 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions