User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL025X030E
CNSORDERNO
Model No d x D
PL025X030E
SD
Shaft diameter d
25
D
Outer diameter D
30
LT
Dimension Lt
6.3
L
Dimension l
5.3
FOKN
Preload Force Fo
9.7
FOKGF
Preload Force Fo
990
FEKN
Actual Locking Force
22.1
FEKGF
Preload Force Fo
2250
MTNM
Transmissible Torque Mt
60.8
MTKGFM
Transmissible Torque Mt
6.20
PAXKN
Transmissible Thrust Pax
4.90
PAXKGF
Transmissible Thrust Pax
500
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
81
P1KGF
Hub Contact Pressure P'
8.3
MASS
Mass
10.10
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.