User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ML Series
Bill of material
PL025X046M
CNSORDERNO
Model No d x D
PL025X046M
SD
Shaft diameter d
25
D
Outer diameter D
46
LT
Dimension Lt
37
LL
Dimension l
25
L2
Dimension L2
12
L
Dimension L
36
W
Dimension W
46
C
Dimension C
53.1
MTNM
Transmissible Torque Mt
374.00
MTKGFM
Transmissible Torque Mt
38.00
PAXKN
Transmissible Thrust Pax
30.10
PAXKGF
Transmissible Thrust Pax
3070
PMPA
Shaft Contact Pressure P
138
PKGF
Shaft Contact Pressure P
14.1
P1MPA
Hub Contact Pressure P'
70
P1KGF
Hub Contact Pressure P'
7.1
MANM
Locking Bolts: Tightening Torque Ma
178.00
MAKGF
Locking Bolts: Tightening Torque Ma
18.20
MASS
Mass
0.33
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.