User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
ADN Series
Bill of material
PL028X055AD-N
CNSORDERNO
Model No d x D
PL028X055AD-N
SD
Shaft diameter d
28
D
Outer diameter D
55
L
Dimension L
40
LL
Dimension l
35
LT
Dimension Lt
46
MTNM
Transmissible Torque Mt
755
MTKGFM
Transmissible Torque Mt
77
PAXKN
Transmissible Thrust Pax
54.2
PAXKGF
Transmissible Thrust Pax
5530
PMPA
Shaft Contact Pressure P
183
PKGF
Shaft Contact Pressure P
18.7
P1MPA
Hub Contact Pressure P'
93
P1KGF
Hub Contact Pressure P'
9.5
LBQ
Locking Bolts: Quantity
8
LBS
Locking Bolts: Size
M6x30
MANM
Locking Bolts: Tightening Torque Ma
16.7
MAKGF
Locking Bolts: Tightening Torque Ma
1.7
MASS
Mass
0.49
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031