User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL032X043TF
CNSORDERNO
Model No d x D
PL032X043TF
SD
Shaft diameter d
32
D
Outer diameter D
43
LL
Dimension l
25
LO
Dimension Lo
38
L1
Dimension L1
45
LT
Dimension Lt
51
D1
Dimension D1
65
D2
Dimension D2
59.0
MTNM
Transmissible Torque Mt
529
MTKGFM
Transmissible Torque Mt
54.0
PAXKN
Transmissible Thrust Pax
32.30
PAXKGF
Transmissible Thrust Pax
3300
PMPA
Shaft Contact Pressure P
124
PKGF
Shaft Contact Pressure P
12.7
P1MPA
Hub Contact Pressure P'
82
P1KGF
Hub Contact Pressure P'
8.4
LBQ
Locking Bolts: Quantity
6
LBS
Locking Bolts: Size
M6x18
MANM
Locking Bolts: Tightening Torque Ma
16.70
MAKGF
Locking Bolts: Tightening Torque Ma
1.70
MASS
Mass
0.52
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.