User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL032X052RE-SS
CNSORDERNO
Model No d x D
PL032X052RE-SS
SD
Shaft diameter d
32
D
Outer diameter D
52
LL
Dimension l
17.0
L2
Dimension L2
24.0
L
Dimension L
29.0
LT
Dimension Lt
34.0
D1
Dimension D1
56.7
MTNM
Transmissible Torque Mt
377.00
MTKGFM
Transmissible Torque Mt
38.50
PAXKN
Transmissible Thrust Pax
22.20
PAXKGF
Transmissible Thrust Pax
2270
PMPA
Shaft Contact Pressure P
96
PKGF
Shaft Contact Pressure P
9.8
P1MPA
Hub Contact Pressure P'
59
P1KGF
Hub Contact Pressure P'
6.0
LBQ
Locking Bolts: Quantity
10
LBS
Locking Bolts: Size
M5x20
MANM
Locking Bolts: Tightening Torque Ma
5.3
MAKGF
Locking Bolts: Tightening Torque Ma
0.540
MASS
Mass
0.28
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.