User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL035X040E
CNSORDERNO
Model No d x D
PL035X040E
SD
Shaft diameter d
35 mm
D
Outer diameter D
40 mm
LT
Dimension Lt
7.0 mm
L
Dimension l
6.0 mm
FOKN
Preload Force Fo
9.9 kN
FOKGF
Preload Force Fo
1010 kgf
FEKN
Actual Locking Force
34.9 kN
FEKGF
Preload Force Fo
3560 kgf
MTNM
Transmissible Torque Mt
136.0 N*m
MTKGFM
Transmissible Torque Mt
13.90 kgf*m
PAXKN
Transmissible Thrust Pax
7.74 kN
PAXKGF
Transmissible Thrust Pax
790 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
86 MPa
P1KGF
Hub Contact Pressure P'
8.8 kgf/mm^2
MASS
Mass
15.50 g
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions