User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL035X060MG
CNSORDERNO
Model No d x D
PL035X060MG
SD
Shaft diameter d
35
D
Outer diameter D
60.5
LT
Dimension Lt
70.0
LL
Dimension l
38.0
L2
Dimension L2
13.0
W
Dimension W
50
C
Dimension C
60.3
MTNM
Transmissible Torque Mt
590
MTKGFM
Transmissible Torque Mt
60
PAXKN
Transmissible Thrust Pax
33.7
PAXKGF
Transmissible Thrust Pax
3430
PMPA
Shaft Contact Pressure P
63
PKGF
Shaft Contact Pressure P
6.4
P1MPA
Hub Contact Pressure P'
39
P1KGF
Hub Contact Pressure P'
4.0
MANM
Locking Bolts: Tightening Torque Ma
260
MAKGF
Locking Bolts: Tightening Torque Ma
26.6
MASS
Mass
0.77
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.