User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Flange Type (with snap ring)
Bill of material
PL038X060RE-SS
CNSORDERNO
Model No d x D
PL038X060RE-SS
SD
Shaft diameter d
38
D
Outer diameter D
60
LL
Dimension l
18.0
L2
Dimension L2
26.5
L
Dimension L
31.5
LT
Dimension Lt
37.5
D1
Dimension D1
65.0
MTNM
Transmissible Torque Mt
635.00
MTKGFM
Transmissible Torque Mt
64.80
PAXKN
Transmissible Thrust Pax
31.60
PAXKGF
Transmissible Thrust Pax
3220
PMPA
Shaft Contact Pressure P
108
PKGF
Shaft Contact Pressure P
11.0
P1MPA
Hub Contact Pressure P'
68
P1KGF
Hub Contact Pressure P'
7.0
LBQ
Locking Bolts: Quantity
10
LBS
Locking Bolts: Size
M6x25
MANM
Locking Bolts: Tightening Torque Ma
9.0
MAKGF
Locking Bolts: Tightening Torque Ma
0.920
MASS
Mass
0.39
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.