Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL042X048E
CNSORDERNO
Model No d x D
PL042X048E
SD
Shaft diameter d
42 mm
D
Outer diameter D
48 mm
LT
Dimension Lt
8.0 mm
L
Dimension l
6.6 mm
FOKN
Preload Force Fo
15.3 kN
FOKGF
Preload Force Fo
1560 kgf
FEKN
Actual Locking Force
46.1 kN
FEKGF
Preload Force Fo
4700 kgf
MTNM
Transmissible Torque Mt
216.0 N*m
MTKGFM
Transmissible Torque Mt
22.00 kgf*m
PAXKN
Transmissible Thrust Pax
10.30 kN
PAXKGF
Transmissible Thrust Pax
1050 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
86 MPa
P1KGF
Hub Contact Pressure P'
8.8 kgf/mm^2
MASS
Mass
25.00 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions