User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL042X067MG
CNSORDERNO
Model No d x D
PL042X067MG
SD
Shaft diameter d
42
D
Outer diameter D
67.0
LT
Dimension Lt
79.5
LL
Dimension l
43.0
L2
Dimension L2
17.5
W
Dimension W
60
C
Dimension C
66.7
MTNM
Transmissible Torque Mt
760
MTKGFM
Transmissible Torque Mt
77
PAXKN
Transmissible Thrust Pax
36.2
PAXKGF
Transmissible Thrust Pax
3690
PMPA
Shaft Contact Pressure P
51
PKGF
Shaft Contact Pressure P
5.2
P1MPA
Hub Contact Pressure P'
34
P1KGF
Hub Contact Pressure P'
3.5
MANM
Locking Bolts: Tightening Torque Ma
316
MAKGF
Locking Bolts: Tightening Torque Ma
32.3
MASS
Mass
1.05
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.