User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL045X052E
CNSORDERNO
Model No d x D
PL045X052E
SD
Shaft diameter d
45 mm
D
Outer diameter D
52 mm
LT
Dimension Lt
10.0 mm
L
Dimension l
8.6 mm
FOKN
Preload Force Fo
25.6 kN
FOKGF
Preload Force Fo
2610 kgf
FEKN
Actual Locking Force
64.7 kN
FEKGF
Preload Force Fo
6600 kgf
MTNM
Transmissible Torque Mt
321.0 N*m
MTKGFM
Transmissible Torque Mt
32.80 kgf*m
PAXKN
Transmissible Thrust Pax
14.30 kN
PAXKGF
Transmissible Thrust Pax
1460 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
85 MPa
P1KGF
Hub Contact Pressure P'
8.7 kgf/mm^2
MASS
Mass
40.30 g
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions