User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL045X067MG
CNSORDERNO
Model No d x D
PL045X067MG
SD
Shaft diameter d
45
D
Outer diameter D
67.0
LT
Dimension Lt
79.5
LL
Dimension l
43.0
L2
Dimension L2
17.5
W
Dimension W
60
C
Dimension C
66.7
MTNM
Transmissible Torque Mt
810
MTKGFM
Transmissible Torque Mt
82
PAXKN
Transmissible Thrust Pax
36.2
PAXKGF
Transmissible Thrust Pax
3690
PMPA
Shaft Contact Pressure P
47
PKGF
Shaft Contact Pressure P
4.8
P1MPA
Hub Contact Pressure P'
34
P1KGF
Hub Contact Pressure P'
3.5
MANM
Locking Bolts: Tightening Torque Ma
316
MAKGF
Locking Bolts: Tightening Torque Ma
32.3
MASS
Mass
1.05
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D