Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL048X073MG
CNSORDERNO
Model No d x D
PL048X073MG
SD
Shaft diameter d
48 mm
D
Outer diameter D
73.0 mm
LT
Dimension Lt
90.5 mm
LL
Dimension l
51.0 mm
L2
Dimension L2
19.0 mm
W
Dimension W
65 mm
C
Dimension C
73.0 mm
MTNM
Transmissible Torque Mt
1350 N*m
MTKGFM
Transmissible Torque Mt
137 kgf*m
PAXKN
Transmissible Thrust Pax
57.5 kN
PAXKGF
Transmissible Thrust Pax
5860 kgf
PMPA
Shaft Contact Pressure P
60 MPa
PKGF
Shaft Contact Pressure P
6.1 kgf/mm^2
P1MPA
Hub Contact Pressure P'
42 MPa
P1KGF
Hub Contact Pressure P'
4.3 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
554 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
56.5 kgf*m
MASS
Mass
1.36 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions