User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL050X057E
CNSORDERNO
Model No d x D
PL050X057E
SD
Shaft diameter d
50
D
Outer diameter D
57
LT
Dimension Lt
10.0
L
Dimension l
8.6
FOKN
Preload Force Fo
23.2
FOKGF
Preload Force Fo
2370
FEKN
Actual Locking Force
71.5
FEKGF
Preload Force Fo
7300
MTNM
Transmissible Torque Mt
397.0
MTKGFM
Transmissible Torque Mt
40.50
PAXKN
Transmissible Thrust Pax
15.90
PAXKGF
Transmissible Thrust Pax
1620
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
86
P1KGF
Hub Contact Pressure P'
8.8
MASS
Mass
44.50
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.