User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL050X073MG
CNSORDERNO
Model No d x D
PL050X073MG
SD
Shaft diameter d
50
D
Outer diameter D
73.0
LT
Dimension Lt
90.5
LL
Dimension l
51.0
L2
Dimension L2
19.0
W
Dimension W
65
C
Dimension C
73.0
MTNM
Transmissible Torque Mt
1430
MTKGFM
Transmissible Torque Mt
145
PAXKN
Transmissible Thrust Pax
57.5
PAXKGF
Transmissible Thrust Pax
5860
PMPA
Shaft Contact Pressure P
57
PKGF
Shaft Contact Pressure P
5.8
P1MPA
Hub Contact Pressure P'
42
P1KGF
Hub Contact Pressure P'
4.3
MANM
Locking Bolts: Tightening Torque Ma
554
MAKGF
Locking Bolts: Tightening Torque Ma
56.5
MASS
Mass
1.36
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.