Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL055X062E
CNSORDERNO
Model No d x D
PL055X062E
SD
Shaft diameter d
55 mm
D
Outer diameter D
62 mm
LT
Dimension Lt
10.0 mm
L
Dimension l
8.6 mm
FOKN
Preload Force Fo
21.3 kN
FOKGF
Preload Force Fo
2170 kgf
FEKN
Actual Locking Force
78.4 kN
FEKGF
Preload Force Fo
8000 kgf
MTNM
Transmissible Torque Mt
480.0 N*m
MTKGFM
Transmissible Torque Mt
49.00 kgf*m
PAXKN
Transmissible Thrust Pax
17.40 kN
PAXKGF
Transmissible Thrust Pax
1780 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
87 MPa
P1KGF
Hub Contact Pressure P'
8.9 kgf/mm^2
MASS
Mass
48.60 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions