User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Electroless Nickel-Plated (TF-KP) Models
Bill of material
PL055X071TF-KP
CNSORDERNO
Model No d x D
PL055X071TF-KP
SD
Shaft diameter d
55
D
Outer diameter D
71
LL
Dimension l
55
LO
Dimension Lo
72
L1
Dimension L1
80
LT
Dimension Lt
88
D1
Dimension D1
98
D2
Dimension D2
92.0
MTNM
Transmissible Torque Mt
2550
MTKGFM
Transmissible Torque Mt
260.0
PAXKN
Transmissible Thrust Pax
92.10
PAXKGF
Transmissible Thrust Pax
9400
PMPA
Shaft Contact Pressure P
87
PKGF
Shaft Contact Pressure P
8.9
P1MPA
Hub Contact Pressure P'
63
P1KGF
Hub Contact Pressure P'
6.4
LBQ
Locking Bolts: Quantity
9
LBS
Locking Bolts: Size
M8x22
MANM
Locking Bolts: Tightening Torque Ma
40.20
MAKGF
Locking Bolts: Tightening Torque Ma
4.10
MASS
Mass
1.70
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.