User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL055X080MG
CNSORDERNO
Model No d x D
PL055X080MG
SD
Shaft diameter d
55 mm
D
Outer diameter D
80.0 mm
LT
Dimension Lt
95.3 mm
LL
Dimension l
54.0 mm
L2
Dimension L2
20.5 mm
W
Dimension W
70 mm
C
Dimension C
79.4 mm
MTNM
Transmissible Torque Mt
1560 N*m
MTKGFM
Transmissible Torque Mt
159 kgf*m
PAXKN
Transmissible Thrust Pax
56.8 kN
PAXKGF
Transmissible Thrust Pax
5790 kgf
PMPA
Shaft Contact Pressure P
49 MPa
PKGF
Shaft Contact Pressure P
5.0 kgf/mm^2
P1MPA
Hub Contact Pressure P'
38 MPa
P1KGF
Hub Contact Pressure P'
3.9 kgf/mm^2
MANM
Locking Bolts: Tightening Torque Ma
600 N*m
MAKGF
Locking Bolts: Tightening Torque Ma
61.3 kgf*m
MASS
Mass
2.13 kg
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions