User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL065X073E
CNSORDERNO
Model No d x D
PL065X073E
SD
Shaft diameter d
65
D
Outer diameter D
73
LT
Dimension Lt
12.0
L
Dimension l
10.4
FOKN
Preload Force Fo
24.9
FOKGF
Preload Force Fo
2540
FEKN
Actual Locking Force
113.0
FEKGF
Preload Force Fo
11500
MTNM
Transmissible Torque Mt
813.0
MTKGFM
Transmissible Torque Mt
83.00
PAXKN
Transmissible Thrust Pax
25.00
PAXKGF
Transmissible Thrust Pax
2550
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
87
P1KGF
Hub Contact Pressure P'
8.9
MASS
Mass
79.20
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.