User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Standard (TF) Models
Bill of material
PL070X090TF
CNSORDERNO
Model No d x D
PL070X090TF
SD
Shaft diameter d
70
D
Outer diameter D
90
LL
Dimension l
65
LO
Dimension Lo
86
L1
Dimension L1
96
LT
Dimension Lt
106
D1
Dimension D1
119
D2
Dimension D2
113.0
MTNM
Transmissible Torque Mt
5150
MTKGFM
Transmissible Torque Mt
525.0
PAXKN
Transmissible Thrust Pax
147.00
PAXKGF
Transmissible Thrust Pax
15000
PMPA
Shaft Contact Pressure P
92
PKGF
Shaft Contact Pressure P
9.4
P1MPA
Hub Contact Pressure P'
67
P1KGF
Hub Contact Pressure P'
6.8
LBQ
Locking Bolts: Quantity
9
LBS
Locking Bolts: Size
M10x25
MANM
Locking Bolts: Tightening Torque Ma
81.30
MAKGF
Locking Bolts: Tightening Torque Ma
8.30
MASS
Mass
3.05
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.