User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
MG Series
Bill of material
PL075X100MG
CNSORDERNO
Model No d x D
PL075X100MG
SD
Shaft diameter d
75
D
Outer diameter D
100.0
LT
Dimension Lt
108.0
LL
Dimension l
63.5
L2
Dimension L2
20.5
W
Dimension W
90
C
Dimension C
98.4
MTNM
Transmissible Torque Mt
2000
MTKGFM
Transmissible Torque Mt
204
PAXKN
Transmissible Thrust Pax
56.0
PAXKGF
Transmissible Thrust Pax
5710
PMPA
Shaft Contact Pressure P
30
PKGF
Shaft Contact Pressure P
3.1
P1MPA
Hub Contact Pressure P'
24
P1KGF
Hub Contact Pressure P'
2.4
MANM
Locking Bolts: Tightening Torque Ma
750
MAKGF
Locking Bolts: Tightening Torque Ma
76.6
MASS
Mass
2.72
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.