User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL080X091E
CNSORDERNO
Model No d x D
PL080X091E
SD
Shaft diameter d
80
D
Outer diameter D
91
LT
Dimension Lt
17.0
L
Dimension l
15.0
FOKN
Preload Force Fo
47.1
FOKGF
Preload Force Fo
4810
FEKN
Actual Locking Force
200.0
FEKGF
Preload Force Fo
20400
MTNM
Transmissible Torque Mt
1770.0
MTKGFM
Transmissible Torque Mt
181.00
PAXKN
Transmissible Thrust Pax
44.10
PAXKGF
Transmissible Thrust Pax
4500
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
86
P1KGF
Hub Contact Pressure P'
8.8
MASS
Mass
193.00
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.