User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL090X101E
CNSORDERNO
Model No d x D
PL090X101E
SD
Shaft diameter d
90
D
Outer diameter D
101
LT
Dimension Lt
17.0
L
Dimension l
15.0
FOKN
Preload Force Fo
42.2
FOKGF
Preload Force Fo
4310
FEKN
Actual Locking Force
224.0
FEKGF
Preload Force Fo
22900
MTNM
Transmissible Torque Mt
2240.0
MTKGFM
Transmissible Torque Mt
229.00
PAXKN
Transmissible Thrust Pax
50.00
PAXKGF
Transmissible Thrust Pax
5100
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
87
P1KGF
Hub Contact Pressure P'
8.9
MASS
Mass
215.00
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.