User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL100X114E
CNSORDERNO
Model No d x D
PL100X114E
SD
Shaft diameter d
100
D
Outer diameter D
114
LT
Dimension Lt
21.0
L
Dimension l
18.7
FOKN
Preload Force Fo
59.8
FOKGF
Preload Force Fo
6100
FEKN
Actual Locking Force
311.0
FEKGF
Preload Force Fo
31700
MTNM
Transmissible Torque Mt
3450.0
MTKGFM
Transmissible Torque Mt
352.00
PAXKN
Transmissible Thrust Pax
69.60
PAXKGF
Transmissible Thrust Pax
7100
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
86
P1KGF
Hub Contact Pressure P'
8.8
MASS
Mass
379.00
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.