User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL110X124E
CNSORDERNO
Model No d x D
PL110X124E
SD
Shaft diameter d
110
D
Outer diameter D
124
LT
Dimension Lt
21.0
L
Dimension l
18.7
FOKN
Preload Force Fo
64.1
FOKGF
Preload Force Fo
6540
FEKN
Actual Locking Force
342.0
FEKGF
Preload Force Fo
34900
MTNM
Transmissible Torque Mt
4170.0
MTKGFM
Transmissible Torque Mt
425.00
PAXKN
Transmissible Thrust Pax
76.40
PAXKGF
Transmissible Thrust Pax
7800
PMPA
Shaft Contact Pressure P
98
PKGF
Shaft Contact Pressure P
10
P1MPA
Hub Contact Pressure P'
87
P1KGF
Hub Contact Pressure P'
8.9
MASS
Mass
415.00
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.