Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EL Series
Bill of material
PL120X134E
CNSORDERNO
Model No d x D
PL120X134E
SD
Shaft diameter d
120 mm
D
Outer diameter D
134 mm
LT
Dimension Lt
21.0 mm
L
Dimension l
18.7 mm
FOKN
Preload Force Fo
59.0 kN
FOKGF
Preload Force Fo
6020 kgf
FEKN
Actual Locking Force
373.0 kN
FEKGF
Preload Force Fo
38100 kgf
MTNM
Transmissible Torque Mt
4950.0 N*m
MTKGFM
Transmissible Torque Mt
505.00 kgf*m
PAXKN
Transmissible Thrust Pax
83.30 kN
PAXKGF
Transmissible Thrust Pax
8500 kgf
PMPA
Shaft Contact Pressure P
98 MPa
PKGF
Shaft Contact Pressure P
10 kgf/mm^2
P1MPA
Hub Contact Pressure P'
88 MPa
P1KGF
Hub Contact Pressure P'
9.0 kgf/mm^2
MASS
Mass
450.00 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions